![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/BT-HC4285C1-WEB-R.jpg)
Axolute USB-lader 1,1 Ampère in afwerking Tech en 1 module breed
Schakelmateriaal
Bticino
Axolute USB-lader 1,1 Ampère in afwerking Tech en 1 module breed
Ref.. BTHC4285C1
EAN nr.
8005543587157
Axolute USB-lader 1,1 Ampère in afwerking Tech en 1 module breed
Kortingsgroep : J4
62,24 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 1500 mA |
Output voltage | 5-5 V |
Power consumption | 0.066 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Aluminium |
RAL-number | 7035 |
Device width | 22.3 mm |
Device height | 45 mm |
Device depth | 41 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 41.5 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.25-0.25 A |
Standby consumption | 0.07 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
SELECTEER