![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4281-BTICINO-1000.jpg)
Axolute Tech RCA-connector dubbel antraciet 1 module
Schakelmateriaal
Bticino
Axolute Tech RCA-connector dubbel antraciet 1 module
Ref.. BTHC4281
EAN nr.
8005543401491
Axolute Tech RCA-connector dubbel antraciet 1 module
Kortingsgroep : J4
36,67 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | RCA |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 1 |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Device width | 45 mm |
Device height | 45 mm |
Schakelmateriaaldiepte | 35.85 mm |
Built-in depth | 20.85 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER