Axolute Tech contactdoos HDMI 2 modules
Schakelmateriaal
Bticino
Axolute Tech contactdoos HDMI 2 modules
Ref.. BTHC4284
EAN nr.
8005543401569
Axolute Tech contactdoos HDMI 2 modules
Kortingsgroep : J4
54,58 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
---|---|
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 26 mm |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 16 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER