![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4004-BTICINO-1000.jpg)
Axolute Tech axiaal kruisschakelaar 1 module 1P 16A 250Vac. Aansluiting met schroeven.
Schakelmateriaal
Bticino
Axolute Tech axiaal kruisschakelaar 1 module 1P 16A 250Vac. Aansluiting met schroeven.
Ref.. BTHC4004
EAN nr.
8012199740379
Axolute Tech axiaal kruisschakelaar 1 module 1P 16A 250Vac. Aansluiting met schroeven.
Kortingsgroep : J4
40,70 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Wiring system | Intermediate switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 9006 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | Not available |
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device depth | 34 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
SELECTEER