![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4280-BTICINO-1000.jpg)
Axolute Tech audio wandcontactdoos jack 3,5 inch 1 module
Schakelmateriaal
Bticino
Axolute Tech audio wandcontactdoos jack 3,5 inch 1 module
Ref.. BTHC4280
EAN nr.
8005543401415
Axolute Tech audio wandcontactdoos jack 3,5 inch 1 module
Kortingsgroep : J4
32,45 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Jack plug |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 30.35 mm |
Built-in depth | 20.85 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER