![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HA/HA4826XS-BTICINO-1000.jpg)
Axolute rechthoekige afdekraam 3+3 modules Geborsteld Aluminium Antraciet
Schakelmateriaal
Bticino
Axolute rechthoekige afdekraam 3+3 modules Geborsteld Aluminium Antraciet
Ref.. BTHA4826XS
EAN nr.
8012199761343
Axolute rechthoekige afdekraam 3+3 modules Geborsteld Aluminium Antraciet
Kortingsgroep : J4
67,41 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 2 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Satinized |
Surface finishing | Matt |
---|---|
Colour | Anthracite |
RAL-number (similar) | 9001 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 126.6 mm |
Height | 141.1 mm |
Depth | 8.3 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentatie
1 Document(s)
Technische fiche
SELECTEER