Axolute plintverlichting 230Vac met witte led, 2 modules.
Schakelmateriaal
Bticino
Axolute plintverlichting 230Vac met witte led, 2 modules.
Ref.. BTH4382/230
EAN nr.
8012199758503
Axolute plintverlichting 230Vac met witte led, 2 modules.
Kortingsgroep : J4
67,89 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
---|---|
Colour light source | White |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 230 V |
Max. lamp power | 0.5 W |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 32 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Documentatie
1 Document(s)
Technische fiche
SELECTEER