Axolute passieve infraroodschakelaar + sensor 1 module 230V - wit
Schakelmateriaal
Bticino
Axolute passieve infraroodschakelaar + sensor 1 module 230V - wit
Ref.. BTHD4431N
EAN nr.
8005543615423
Axolute passieve infraroodschakelaar + sensor 1 module 230V - wit
Kortingsgroep : J4
194,36 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Optimum mounting height | 120 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 6 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
Transparent | No |
---|---|
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 30 s |
Max. duty cycle | 600 min |
Detection angle horizontal | -30-2 ° |
Suitable for C-load | No |
Temperature | 5-40 °C |
Max. starting current | 2 A |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 22 mm |
Height | 51 mm |
Depth | 47 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | Yes |
Terminal marking indication | No |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Auto switch | No |
Documentatie
3 Document(s)
Technische fiche
Gebruikersinstructie
Technische fiche
SELECTEER