![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4362-BTICINO-1000.jpg)
Axolute leeslamp 230V - 3,3W
Schakelmateriaal
Bticino
Axolute leeslamp 230V - 3,3W
Ref.. BTHC4362
EAN nr.
8005543537145
Axolute leeslamp 230V - 3,3W
Kortingsgroep : J4
166,27 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, opal |
Type of grid | Matt |
Voltage type | AC |
Nominal voltage | 230-250 V |
Nominal current | 15-25 mA |
Type of control gear | LED operating device voltage-controlled |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP41 |
---|---|
Protection class | None |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-44 °C |
Suitable for emergency lighting | Yes |
With movement sensor | No |
With light sensor | Yes |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | Yes |
Suitable for lamp power | 0.1-0.1 W |
Max. system power | 0.5 W |
Rated luminous flux according to IEC 62722-2-1 | 244 lm |
Colour of light | White |
Colour temperature | 4000-5500 K |
Colour rendering index CRI | 80-89 |
Width | 22 mm |
Height/depth | 170 mm |
Length | 46 mm |
Built-in length | 44 mm |
Built-in width | 22 mm |
Built-in height/depth | 170 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-60 °C |
Frequency | 50-50 Hz |
Standby consumption | 134 mA |
Mandatory neutral | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Maximum Input cable diameter | 2.5 mm |
Vertical fixing center distance | 4.5-4.5 mm |
Cable support | Screw cable clamp |
Control mode | Wired |
Connected object | No |
Documentatie
2 Document(s)
Gebruikersinstructie
Technische fiche
SELECTEER