Axolute dimmer 0-10V Antraciet
Schakelmateriaal
Bticino
Axolute dimmer 0-10V Antraciet
Ref.. BTHS4410
EAN nr.
8005543437414
Axolute dimmer 0-10V Antraciet
Kortingsgroep : J4
203,58 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Method of operation | Other |
App control via Bluetooth | No |
Serial dimmer | No |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Other |
---|---|
Material | Other |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Matt |
Transparent | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Documentatie
1 Document(s)
Gebruikersinstructie
SELECTEER