Overslaan en naar de inhoud gaan
Logo print

Axolute dataconnector 1 module RJ45 wit STP Cat.6 BT2. Toolless IDC BTnet.

Schakelmateriaal Bticino

Axolute dataconnector 1 module RJ45 wit STP Cat.6 BT2. Toolless IDC BTnet.

Ref.. BTHD4279C6S EAN nr. 8012199984049

Axolute dataconnector 1 module RJ45 wit STP Cat.6 BT2. Toolless IDC BTnet.

Kortingsgroep : J4
37,21 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour White
RAL-number 0
Connection type Insulation displacement connector
Shielded buses Yes
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection Other
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Colour coding Yes
Device width 22.3 mm
Device height 45 mm
Device depth 44 mm
Number of modules (module system) 1
Built-in depth 31 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentatie

2 Document(s)
Technische fiche
F01754EN-00.pdf pdf (2.11 Mo)
Gebruikersinstructie
G5289C.pdf pdf (0.63 Mo)