![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/HC4279C6F-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 grijs FTP Cat.6 BT2
Schakelmateriaal
Bticino
Axolute dataconnector 1 module RJ45 grijs FTP Cat.6 BT2
Ref.. BTHC4279C6F
EAN nr.
8012199976402
Axolute dataconnector 1 module RJ45 grijs FTP Cat.6 BT2
Kortingsgroep : J4
34,73 €
/
1 piece
Product geleverd in
10 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Aluminium |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP21 |
---|---|
Colour coding | Yes |
Device width | 22.3 mm |
Device height | 45 mm |
Device depth | 37.2 mm |
Number of modules (module system) | 1 |
Built-in depth | 24.2 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentatie
2 Document(s)
Technische fiche
Gebruikersinstructie
SELECTEER