Axolute Antraciet bronzen bel 230Vac 12VA 80dB 1 module
Schakelmateriaal
Bticino
Axolute Antraciet bronzen bel 230Vac 12VA 80dB 1 module
Ref.. BTHS4351/230
EAN nr.
8012199751887
Axolute Antraciet bronzen bel 230Vac 12VA 80dB 1 module
Kortingsgroep : J4
51,87 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 8-8 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Width in number of modular spacings | 22.3 |
Wireless | No |
---|---|
Width | 22.3 mm |
Height | 45 mm |
Depth | 43.4 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Documentatie
1 Document(s)
Technische fiche
SELECTEER