![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4704W-BTICINO-1000.jpg)
Axolute AIR houder 4 modules
Schakelmateriaal
Bticino
Axolute AIR houder 4 modules
Ref.. BTH4704W
EAN nr.
8005543522882
Axolute AIR houder 4 modules
Kortingsgroep : J4
7,76 €
/
1 stuk
Product geleverd in
10 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Model | Other |
---|---|
Mounting method | Mounting with screw |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 0 |
Number of modules vertical (module system) | 4 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | No |
---|---|
Flush-mounted installation | No |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |