Axolute AIR afdekraam 4 module afwerking mat zand
Schakelmateriaal
Bticino
Axolute AIR afdekraam 4 module afwerking mat zand
Ref.. BTHW4804SB
EAN nr.
8005543600122
Axolute AIR afdekraam 4 module afwerking mat zand
Kortingsgroep : J4
50,51 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of units | 4 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 0 |
Number of units vertical | 4 |
Number of modules horizontal (module system) | 0 |
Number of modules vertical (module system) | 4 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | Beige |
RAL-number (similar) | 1017 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 144 mm |
Height | 86 mm |
Depth | 3.5 mm |
Built-in width | 144 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |