Axolute AIR afdekraam 3+3 mod. mat wit
Schakelmateriaal
Bticino
Axolute AIR afdekraam 3+3 mod. mat wit
Ref.. BTHW4826AWN
EAN nr.
8005543547649
Axolute AIR afdekraam 3+3 mod. mat wit
Kortingsgroep : J4
60,93 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of units | 6 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 6 |
Number of modules horizontal (module system) | 0 |
Number of modules vertical (module system) | 6 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | White |
---|---|
RAL-number (similar) | 9016 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 122 mm |
Height | 131.5 mm |
Depth | 4.5 mm |
Built-in width | 0 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |