This product is obsolete
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/36/BT-363511-WEB-PR.jpg)
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 V13E
Deurcommunicatie
Bticino
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 V13E
Ref.. BT363511
EAN nr.
8005543576861
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 V13E
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Update product
![title](/sites/g/files/ocwmcr626/files/styles/product_slider/public/ecat_assets/09-11-2023/17-15/BT-363915-WEB-R.jpg?itok=T9Uvg76b)
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Bticino
Deurcommunicatie
REF.BT363915
Kit met zwarte Linea 3000 en Classe 300EOS wit met WiFi en 3/4G-verbinding.
1,00 €
/
1 piece
Exclusief BTW
Technische kenmerken
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Bus system |
Mounting method indoor station | Other |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Other |
Colour outdoor station | Aluminium |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | No |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | Other |
Degree of protection (IP) | Other |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Nominal voltage | 18-270 V |
Supply current | 0.25-4 A |
Frequency | 50-60 Hz |
---|---|
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Other |
Cable section | 0.28-1.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Other |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 50-100 mm |
Control mode | Other |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Adjustable |
Max distance between internal and external unit | 1000 m |
Communication rank type | Other |
Connected object | Yes |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Documentatie
1 Document(s)
Gebruikersinstructie
1 Document(s)
PEP
SELECTEER