-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Built as energy saving transformer
-
Ring core
-
Suitable for mounting on PCB
-
Secondary voltage 1
-
Modular version
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Rated apparent power
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042288-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 2 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042287-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 1,5 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042286-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 1 kVA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042285-WEB-R.jpg)
Autotransformator IP55 enkelfase 230V primair 400V secondair omkeerbaar - 750 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042284-WEB-R.jpg)
Autotransformator IP-55 enkelfase 230V primair 400V secondair omkeerbaar - 500 VA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-042282-WEB-R.jpg)
Autotransformator IP-55 enkelfase 230V primair 400V secondair omkeerbaar - 250 VA
Exclusief BTW