![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4269R-BTICINO-1000.jpg)
Audio/video connector antraciet, 2-voudige soldeerverbinding RCA Livinglight dubbel rood/geel
Schakelmateriaal
Bticino
Audio/video connector antraciet, 2-voudige soldeerverbinding RCA Livinglight dubbel rood/geel
Ref.. BTL4269R
EAN nr.
8012199356181
Audio/video connector antraciet, 2-voudige soldeerverbinding RCA Livinglight dubbel rood/geel
Kortingsgroep : J4
18,51 €
/
1 piece
Product geleverd in
5 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7016 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK06 |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 25 mm |
Built-in depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |