![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/36/366811-BTICINO-1000.jpg)
Audiokit L2 Linea2000 met 1 binnenpost Sprint
Deurcommunicatie
Bticino
Audiokit L2 Linea2000 met 1 binnenpost Sprint
Ref.. BT366811
EAN nr.
8005543503638
Audiokit L2 Linea2000 met 1 binnenpost Sprint
Kortingsgroep : K
151,00 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
With video | No |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Installation technique | Bus system |
Montagewijze binnenpost | Inbouw (stucwerk) |
Colour indoor station | White |
Montagewijze buitenpost | Inbouw (stucwerk) |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | No |
With day/night function | No |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 78 mm |
Height | 194 mm |
Depth | 54.5 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -10-70 °C |
Voltage type | AC/DC |
---|---|
Nom. spanning | 12-270 V |
Supply current | 0.25-4 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Verbruik in de wachtstand | 250 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Aderdoorsnede | 0.28-1 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 50-100 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 1 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Not applicable |
Max distance between internal and external unit | 1000 m |
Communication rank type | Other |
Connected object | No |
Documentatie
1 Document(s)
PEP
SELECTEER