![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/96/LG-960436-WEB-L.jpg)
ASI KEOR HP 400KVA
UPS
Legrand
ASI KEOR HP 400KVA
Ref.. 960436
EAN nr.
3414970420763
ASI KEOR HP 400KVA
Geen prijs beschikbaar
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Input voltage | 320-480 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 360000 W |
Output apparent power | 400000 VA |
USB interface | Yes |
With communication interface RS-232 | Yes |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1920 mm |
Width | 1190 mm |
Depth | 965 mm |
Weight | 1820000 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
---|---|
Modular | No |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 0.9 |
Overall efficiency | 94 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Supply current | 0-630 A |
Sound level | 62 dB |
Terminal marking indication | Yes |
Type of load | Universal |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
Documentatie
2 Document(s)
Technische fiche
Technische gids
1 Document(s)
BIM Data
1 Document(s)
PEP
SELECTEER