Overslaan en naar de inhoud gaan
Logo print

ASI KEOR HP 100KVA

UPS Legrand

ASI KEOR HP 100KVA

Ref.. 960430 EAN nr. 3414970422057

ASI KEOR HP 100KVA

Kortingsgroep : U1
37 037,53 € / 1 piece
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Input voltage 320-480 V
Primary frequency 45-65 Hz
Number of phases primary 3
Output voltage 380-415 V
Secondary frequency 50-60 Hz
Output effective power 90000 W
Output apparent power 100000 VA
USB interface Yes
With communication interface RS-232 Yes
Number of phases secondary 3
SNMP Yes
Voltage type AC
Height 1670 mm
Width 815 mm
Depth 825 mm
Weight 625000 kg
Bridging time full load 0 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Modular No
Max. voltage distortion output (linear load) 1 %
Output power factor 0.9
Overall efficiency 94 %
Efficiency in eco-mode 98 %
Potential free switch contact Yes
Auto shut down function Yes
Input connection Fixed connection
Degree of protection (IP) IP20
Operating / setting temperature 0-40 °C
Storage temperature -20-50 °C
Supply current 0-144 A
Sound level 60 dB
Terminal marking indication Yes
Type of load Universal
With socket outlet No
Contains Batteries and/or Accumulator No

Documentatie

2 Document(s)
Technische gids
EXB21082_EN.pdf pdf (11.02 Mo)
Technische fiche
UPS_LGR_0091_GB_AA.pdf pdf (0.25 Mo)
1 Document(s)
BIM Data
1 Document(s)
PEP
LGRP-00525-V01.01-EN.pdf pdf (0.59 Mo)