![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/30/308015-BTICINO-1000.jpg)
Anti vandaal Rvs video 21-32 DK
Deurcommunicatie
Bticino
Anti vandaal Rvs video 21-32 DK
Ref.. BT308015
EAN nr.
8012199995342
Vandaalbestendige IK07 Monobloc RVS buitenpost met kleurencamera en 32 beldrukkers. Incl. inbouwdoos, drukknopmodule met achtergrondverlichting, blindplaten voor gebruikte drukknoppen, anti-vandaalsleutel en schroeven.
Kortingsgroep : K
3 516,24 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of call buttons | 32 |
---|---|
Material call buttons | Stainless steel |
Material Front | Stainless steel |
Front plate height | 370 mm |
Front plate width | 340 mm |
Built-in depth | 20 mm |
Mounting method | Flush-mounted |
Installation technique | Bus system |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 18-240 V |
Supply current | 0.04-1 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
---|---|
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 30-50 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | Yes |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | No |
Documentatie
1 Document(s)
Technische fiche
SELECTEER