-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Rated current
-
With connection cable
-
Bus system LON
-
Bus system Powernet
-
Spanning
-
Other bus systems
-
Bedrijfsspanning (meetspanning)
-
Radio frequent bidirectional
-
Model
-
Uitvoering
-
With LED indication
-
Mounting method
-
Flush-mounted radio transmitter
-
Mounting method
-
Number of digital inputs
-
Surface mounted radio transmitter
-
Background monitoring
-
With bus connection
-
Substation input
-
With bus connection
-
Current supply
-
Number of inputs
-
Bus module detachable
-
Number of outputs
-
Beschermende afdekking toetsenbord
-
Local operation/hand operation
-
Input voltage drive
-
With manual radio transmitter
-
With radio coding device
-
Input current drive
-
Reikwijdte
-
Max. number of switching contacts
-
With complemantary luminous signal
-
Power boost suitable
-
Max. stuurstroom
-
Different phases connectable
-
Parallel bedrijf mogelijk
-
Modular expandability
-
Connection cable length
-
Radio frequency
-
Modulation
-
Rolling code system
-
Codelengte (Bit)
-
Number of commands
-
Max. schakelvermogen
-
Suitable for C-load
-
With acoustic sensor
-
Width
-
Width
-
Breedte
-
Height
-
Hoogte
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nom. stroom
-
Nom. stroom
-
Frequency
-
Verbruik in de wachtstand
-
Electric supplying direction
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-nummer
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Aantal klemmenstroken
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Number of Single Element (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100005-WEB-L.jpg)
CPE - EBDHS-AT-DD An-10 EBDHS high bay detector DALI/DSI
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100008-WEB-L.jpg)
CPE - EBDHS-AT-PRM An-10 EBDHS high bay detector ON/OFF
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100045-WEB-R.jpg)
CPE - EBDMR An-10 detector inbouw DALI/DSI
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100046-WEB-R.jpg)
CPE - EBDMR An-10 detector inbouw ON/OFF
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-130011-WEB-R.jpg)
CPE - EBDSPIR-AT-DD An-10 EBDSPIR vlakke detector Dali.DSI inbouw
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-130013-WEB-R.jpg)
CPE - EBDSPIR-AT-PRM An-10 EBDSPIR vlakke detector ON/OFF inbouw
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030001-WEB-R.jpg)
CPE - AT-BB-IN An-10 Input interface
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CPE - EBDHS-MB-AT-AD An-10 EBDHS high bay detector 1-10V retrofit IP65
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100023-WEB-R.jpg)
CPE - EBDHS-MB-AT-DD An-10 EBDHS high bay detector DALI/DSI retrofit IP65
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100024-WEB-R.jpg)
CPE - EBDHS-MB-AT-PRM An-10 EBDHS high bay detector ON/OFF retrofit IP65
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100002-WEB-L.jpg)
CPE - EBDHS-AT-AD An-10 EBDHS high bay detector 1-10V
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-130009-WEB-R.jpg)
CPE - EBDSPIR-AT-AD An-10 EBDSPIR vlakke detector 1-10V inbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/CP-100044-WEB-R.jpg)
CPE - EBDMR An-10 detector inbouw 1-10V
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030008-WEB-R.jpg)
CPE - AT-SL-ADR-SA An-10 Slim-line 1-10V dimmer opbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030012-WEB-R.jpg)
CPE - AT-SL-DDR-SA An-10 Slim-line Dali/DSI dimmer opbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-020021-WEB-R.jpg)
CPE - AR-SG-4SM-W An-10 wandzender wit
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030006-WEB-R.jpg)
CPE - AT-SL-ADR An-10 Slim-line 1-10V dimmer voor armatuur inbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/29-11-2023/04-45/CP-030010-WEB-R.jpg)
CPE - AT-SL-DDR An-10 Slim-line Dali/DSI dimmer voor armatuur inbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030015-WEB-R.jpg)
CPE - AT-SL-R An-10 Slim-line relais 2A voor armatuur inbouw
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/CP-030017-WEB-R.jpg)
CPE - AT-SL-R-SA An-10 Slim-line relais 2A opbouw