-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of modules horizontal (module system)
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
Axolute AIR afdekraam 3+3 mod. mat wit
Exclusief BTW
Axolute AIR afdekraam 3+3 mod. Tech
Exclusief BTW
Axolute AIR afdekraam 3+3 mod. wit
Exclusief BTW
Axolute AIR afdekraam 3+3 modules antraciet
Exclusief BTW
Axolute AIR afdekraam 3+3 modules afwerking mat zand
Exclusief BTW
Axolute AIR afdekraam 3+3 modules afwerking eclipse
Exclusief BTW
Axolute AIR afdekraam 6 mod. mat wit
Exclusief BTW
Axolute AIR afdekraam 6 mod. Tech
Exclusief BTW
Axolute AIR afdekraam 6 mod. wit
Exclusief BTW
Axolute AIR afdekraam 6 mod. antraciet
Exclusief BTW
Axolute AIR afdekraam 6 modules afwerking mat zand
Exclusief BTW
Axolute AIR afdekraam 6 modules afwerking eclipse
Exclusief BTW
Axolute AIR afdekraam 4 mod. antraciet
Exclusief BTW
Axolute AIR afdekraam 4 mod. mat wit
Exclusief BTW
Axolute AIR afdekraam 4 mod. Tech
Exclusief BTW
Axolute AIR afdekraam 4 mod. wit
Exclusief BTW
Axolute AIR afdekraam 4 module afwerking mat zand
Exclusief BTW
Axolute AIR afdekraam 4 modules afwerking eclipse
Exclusief BTW
Axolute AIR afdekraam 2 mod. Tech
Exclusief BTW
Axolute AIR afdekraam 2 mod. wit
Exclusief BTW
Axolute AIR afdekraam 2 mod. antraciet
Exclusief BTW
Axolute AIR afdekraam 2 mod. mat wit
Exclusief BTW
Axolute AIR afdekraam 2 modules afwerking mat zand
Exclusief BTW
Axolute AIR afdekraam 2 modules afwerking eclipse
Exclusief BTW