![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-351049-WEB-R.jpg)
Afdekraam 2 modules.
Wandgoot
Legrand
Afdekraam 2 modules.
Ref.. 351049
EAN nr.
3414970694911
Afdekraam 2 modules. Geschikt voor inbouw van Mosaic in energiezuilen (in combinatie met ref.nr.8505326), voor CL-6 colonnettes en wandgoot GWO 6 (in combinatie met ref.nr.351069)
Kortingsgroep : J1
7,79 €
/
1 piece
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | No |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Type of fastening | Other |
Width | 132.5 mm |
Height | 80.2 mm |
Depth | 25.5 mm |
Built-in width | 45 mm |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |