-
Type of handle
-
Nominal current
-
Toggle
-
Transparent
-
Nominal current
-
Material
-
Padlock locking
-
Suitable for enclosure building width
-
Self adhesive mounting
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Number of poles
-
Number of poles
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401391-LEGRAND-1000.jpg)
Slot met cilindersluiting en sleutel nr.850.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/405057-LEGRAND.jpg)
Geïsoleerde aardrail 5 x 6 tot 25mm² en 45 x 1.5 tot 4mm² - lengte 332mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/004815-LEGRAND-1000.jpg)
Verdelerstrook Lexic IP2 blauw 6-gats
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/004816-LEGRAND-1000.jpg)
Verdelerstrook Lexic IP2 zwart 6-gats
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-001664-WEB-R.jpg)
Afdichting modulair 18modules Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401389-LEGRAND-1000.jpg)
Drivia 13 Zelfklevende tekeninghouder, kan bevestigd worden op de behuizing of deur.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-001662-WEB-R.jpg)
Afdichting modulair 13modules Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/001660-LEGRAND-1000.jpg)
Afdichting modulair 5modules. Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW