-
Type of accessory/spare part
-
Type of handle
-
Nominal current
-
Toggle
-
Accessory
-
Transparent
-
Nominal current
-
Nominal current
-
Material
-
Padlock locking
-
Spare part
-
Suitable for enclosure building width
-
Self adhesive mounting
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Conductor cross section, output
-
Number of poles
-
Number of poles
-
Number of poles
-
Contact safe
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
Slot met cilindersluiting en sleutel nr.850.
Exclusief BTW
Geïsoleerde verdelerstrook 3 fasen + nul, lengte 227mm. 1 nul 1 x 4 tot 25mm² en 12 x 1.5 tot 16mm² en 3 fasen 4 1.5 tot 16mm².
Exclusief BTW
Aardrail Drivia 13 - 227mm
Exclusief BTW
Verdelerstrook Lexic IP2 blauw 6-gats
Exclusief BTW
Verdelerstrook Lexic IP2 zwart 6-gats
Exclusief BTW
Drivia 13 Zelfklevende tekeninghouder, kan bevestigd worden op de behuizing of deur.
Exclusief BTW
Lege verdelerstrook met 28 gaten, geschikt voor montage van standaard verdelerstroken, lengte 227mm.
Exclusief BTW
Afdichting modulair 13modules Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW
Afdichting modulair 5modules. Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW