Overslaan en naar de inhoud gaan
Logo print

Aardlekschakelaar TX3 3P+N 25A 30mA F

Aardlekschakelaar Legrand

Aardlekschakelaar TX3 3P+N 25A 30mA F

Ref.. 411814 EAN nr. 3414970353924

Aardlekschakelaar TX3 3P+N 25A 30mA F, conform IEC 61008-1, kan aangesloten worden met stift- of vork-aansluitrails, kan voorzien worden van DX3 hulpcontacten. Nulleider aan de rechtse kant.

Kortingsgroep : I1
269,10 € / 1 stuk
Adviesprijs Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen

Technische kenmerken

Number of poles 4
Rated voltage 400 V
Rated current 25 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type F
Selective protection No
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 320-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes

Documentatie

1 Document(s)
Technische fiche
F01576EN-03.pdf pdf (0.7 Mo)
1 Document(s)
3D Autocad
411709.dwg dwg (0.17 Mo)
4 Document(s)
PEP
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)
Overeenkomst
Overeenkomst
VDE-40041196 (0.4 Mo)
Overeenkomst