![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-411597-WEB-R.jpg)
Aardlekschakelaar TX3 2P 63A 30mA F
Aardlekschakelaar
Legrand
Aardlekschakelaar TX3 2P 63A 30mA F
Ref.. 411597
EAN nr.
3414970353023
Aardlekschakelaar TX3 2P 63A 30mA F, conform IEC 61008-1, kan aangesloten worden met stift- of vork-aansluitrails, kan voorzien worden van DX3 hulpcontacten.
Kortingsgroep : I1
341,65 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of poles | 2 |
---|---|
Rated voltage | 230 V |
Rated current | 63 A |
Rated fault current | 0.03 A |
Rated insulation voltage Ui | 250 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | F |
Selective protection | No |
Short-time delayed tripping | Yes |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 3 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 35.6 mm |
Height | 88.9 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Nominal voltage | 180-250 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Documentatie
1 Document(s)
Technische fiche
1 Document(s)
3D Autocad
4 Document(s)
Overeenkomst
OC / CB-FR_713499/M1
(0.8 Mo)
Overeenkomst
OC / CB-CB FR_700506
(0.41 Mo)
PEP
Overeenkomst
VDE-40041196
(0.4 Mo)
SELECTEER