FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Number of contacts as change-over contact
-
Function
-
Number of contacts as normally open contact
-
With detachable clamps
-
Number of contacts as normally closed contact
-
Rated operating frequency
-
Voltage type (operating voltage)
-
Type of electric connection
-
Response value amperage 1
-
Error registration possible
-
Indication of difference current
-
Min. adjustable delay-on energization time
-
Supply voltage AC 50 Hz
-
Supply voltage AC 60 Hz
-
Width
-
Height
-
Depth
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/026088-LEGRAND-1000.jpg)
Legrand
Vermogensschakelaar
Ref.. 026088
Aardlekrelais tbv DPX 2mod.DIN 230/240Vac 50/60Hz
518,58 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen