-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated fault current
-
Rated fault current
-
Width in number of modular spacings
-
Leakage current type
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Current limiting class
-
Frequency
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
Aardlekautomaat DX3 1P+N C25A 6000A 30mA F, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C6A 6000A 30mA F, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C16A 6000A 30mA F, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C16A 6000A 10mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C40A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N B16A 6000A 10mA
Exclusief BTW
Aardlekautomaat DX3 1P+N B40A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N C20A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N B6A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N C10A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C25A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N B10A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N C6A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N C32A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N B25A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N B32A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N B20A 6000A 30mA
Exclusief BTW
Aardlekautomaat DX3 1P+N C16A 6000A 30mA, BiConnect
Exclusief BTW
Aardlekautomaat DX3 1P+N B16A 6000A 30mA
Exclusief BTW