-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Number of protected poles
-
Number of protected poles
-
Rated fault current
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Nom. afschakelvermogen volgens EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Nom. kortsluitafschakelvermogen Icn volgens EN 61009-1
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Current limiting class
-
Current limiting class
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
Aardlekautomaat DX3 4P C16A 6000A 30mA F BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C20A 6000A 30mA F BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C25A 6000A 30mA F BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C32A 6000A 30mA F BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C16A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C25A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C32A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C10A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C16A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C20A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C25A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C32A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C10A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B25A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P C20A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B16A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B25A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B32A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B20A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B32A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B10A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B16A 6000A 300mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B10A 6000A 30mA BiConnect
Exclusief BTW
Aardlekautomaat DX3 4P B20A 6000A 30mA BiConnect
Exclusief BTW