-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Rated fault current
-
Breedte in module-eenheden
-
Leakage current type
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Current limiting class
-
Frequency
-
Concurrently switching neutral conductor
-
Connectable conductor cross section solid-core
-
Width
-
Height
-
Depth
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Connection type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4305_10-BTICINO-1000.jpg)
Axolute Tech ALS 10A1P+N 1.5kA 2m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4305_16-BTICINO-1000.jpg)
Axolute Antraciet aardlekautomaat C16 10mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4305_6-BTICINO-1000.jpg)
Axolute Tech ALS 6A1P+N 1.5kA 2m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4305A10-BTICINO-1000.jpg)
Axolute White ALA 10A 1P+N 3kA 2mod
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4305A16-BTICINO-1000.jpg)
Axolute White aardlekautomaat C16 10mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4305A6-BTICINO-1000.jpg)
Axolute White ALA 6A 1P+N 1.5kA 2m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4305_10-BTICINO-1000.jpg)
Axolute Antraciet ALA 10A 1P+N 3kA 2m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4305_16-BTICINO-1000.jpg)
Axolute Tech aardlekautomaat C16 10mA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4305_6-BTICINO-1000.jpg)
Axolute Antraciet ALA 6A 1P+N 1.5kA 2m
Exclusief BTW