![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-411105-WEB-R.jpg)
Aardlekautomaat DX3 1P+N C16A 6000A 30mA F, BiConnect
Aardlekautomaat
Legrand
Aardlekautomaat DX3 1P+N C16A 6000A 30mA F, BiConnect
Ref.. 411105
EAN nr.
3414970352026
Aardlekautomaat DX3 1P+N C16A 6kA 30mA F, BiConnect-aansluting. Conform IEC 61009-1, aansluiting stift- of vork-aansluitrails, kortsluitafschakelvermogen volgens NEN EN 61009-1-6000A, IEC 60947-2-10kA. Nulleider bevindt zich rechts.
Kortingsgroep : I1
241,78 €
/
1 stuk
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 240 V |
Rated current | 16 A |
Rated fault current | 0.03 A |
Leakage current type | F |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 3 kA |
Voltage type | AC |
Frequency | 50 Hz |
---|---|
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | Yes |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Documentatie
1 Document(s)
Technische fiche
1 Document(s)
3D Autocad
SELECTEER