-
Number of phases
-
Number of phases
-
Number of phases
-
Max. rated operation voltage Ue
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Module width
-
Module width
-
Cross section
-
Cross section
-
Type of electric connection
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Rated permanent current Iu
-
Can be cut to size
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Insulated
-
Rated surge voltage
-
Conditioned rated short-circuit current Iq
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Suitable for devices with N-conductor
-
Number of poles
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Number of rows
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Busbar type supplied
Verbindingsrail met tanden 4p 56 modules - 16mm²
Exclusief BTW
Verbindingsrail met tanden 2p 56 modules - 16mm²
Exclusief BTW
Verbindingsrail met tanden 3p 57 modules - 16mm²
Exclusief BTW
Verbindingsrail met tanden 2p 56 modules - 16mm²
Exclusief BTW
Aansluitrail 1P 57x1 stift
Exclusief BTW
Verbindingsrail met tanden 2p 12 modules - 10mm²
Exclusief BTW
Verbindingsrail met tanden 4p 12 modules - 10mm²
Exclusief BTW
Verbindingsrail met tanden 2p 12 modules - 10mm²
Exclusief BTW
Verbindingsrail met tanden 3p 12 modules - 10mm²
Exclusief BTW
Aansluitrail 1P 13x1 stift
Exclusief BTW