-
Type of connector connection 1
-
Number of fibres
-
Fibre type
-
Outer diameter sheath single fibre
-
Category
-
Type of connector connection 2
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Operating / setting temperature
-
Storage temperature
-
RAL-number
-
Communication rank type
LCS3 preconnect TB OM3 6F SC/SC 200m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 180m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 160m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 120m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 100m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 90m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 80m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 70m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 60m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 50m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 40m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 30m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 20m
Exclusief BTW
LCS3 preconnect TB OM3 6F SC/SC 10m
Exclusief BTW