FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Assembly arrangement
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Shape
-
Surface protection
-
Device width
-
Device height
-
Device depth
-
With cover frame
-
Surface finishing
-
With duct entry
-
RAL-number (similar)
-
With cable entry
-
With screw gland entry
-
Number of modules (module system)
-
Shock resistant
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Number of units
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-080274-WEB-R.jpg)
Legrand
Schakelmateriaal
Ref.. 080274
Opb.beh. Mosaic D50mm hor./vert. 2x5 of 2x2x2mod.en dimmer 078430
25,24 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen