FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
With light source
-
Material quality
-
With flashlight
-
With fixed symbol/imprint
-
Surface protection
-
With exchangeable symbol
-
Mounting method
-
Application as button
-
Lamp holder
-
Lamp type
-
Device width
-
Colour light source
-
Device height
-
Type of fastening
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Number of modules (module system)
-
Max. lamp power
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078524-LEGRAND-1000.jpg)
Legrand
Schakelmateriaal
Ref.. 078524
Etiketh. Mosaic LED-verlichtb.2mod. 1x rood en 1x groen
85,00 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen