-
Pillar shape
-
Cover width
-
Height levelling
-
Column height
-
Column height
-
Model
-
Number of partitions
-
Adjustable
-
Suitable for floor mounting
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Colour top cover
-
Colour top cover
-
Useful cross section
-
Cable entry
-
Cable entry
-
Type of fastening
-
Place variable
-
Through-going profile
-
Cover surface
-
Cover surface
-
Material installation column
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
RAL-number column
-
Material cover
-
Material quality cover
-
Material cover halogen free
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-number cover
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653153-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,68M wit auto dekselaarding
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653150-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,3M wit auto dekselaarding
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653125-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,68M zwart met aarddraad
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653122-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,3M zwart met aarddraad
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653154-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,68M alu auto dekselaarding
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-653151-WEB-L.jpg)
Energiezuil UNIV 80mm 2 comp. L=0,3M alu auto dekselaarding
Exclusief BTW