-
Mounting level
-
Mounting level
-
Number of fans
-
Type of profile rail
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Suitable for enclosure building width
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Operating voltage AC 50 Hz
-
Type of ventilation
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Load bearing capacity
-
Model
-
Modular spacing
-
Degree of protection (NEMA)
-
Air circulator
-
Rated power
-
Mounting method
-
Roof ventilator
-
With filter
-
With roof plate
-
With earthing
-
Volume flow, freeblowing
-
With front door
-
Suitable for wall built-in
-
Surface finishing
-
Number of doors
-
With sidewall
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Demountable
-
Demountable
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Fitted with door or cover
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646225-WEB-R.jpg)
Linkeo 19 inch wandkast 21U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646224-WEB-R.jpg)
Linkeo 19 inch wandkast 18U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646223-WEB-R.jpg)
Linkeo 19 inch wandkast 15U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646265-WEB-R.jpg)
Linkeo 19 inch wandkast 21U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646222-WEB-R.jpg)
Linkeo 19 inch wandkast scharnierend 12U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646264-WEB-R.jpg)
Linkeo 19 inch wandkast 18U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646215-WEB-R.jpg)
Linkeo 19 inch wandkast 21U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646255-WEB-R.jpg)
Linkeo 19 inch wandkast 21U 600x450mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646221-WEB-R.jpg)
Linkeo 19 inch wandkast scharnierend 9U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646254-WEB-R.jpg)
Linkeo 19 inch wandkast 18U 600x450mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646263-WEB-R.jpg)
Linkeo 19 inch wandkast 15U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646214-WEB-R.jpg)
Linkeo 19 inch wandkast 18U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646205-WEB-R.jpg)
Linkeo 19 inch wandkast 21U 605x454mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646253-WEB-R.jpg)
Linkeo 19 inch wandkast 15U 600x450mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646204-WEB-R.jpg)
Linkeo 19 inch wandkast 18U 605x454mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646213-WEB-R.jpg)
Linkeo 19 inch wandkast 15U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646262-WEB-R.jpg)
Linkeo 19 inch wandkast 12U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646203-WEB-R.jpg)
Linkeo 19 inch wandkast 15U 605x454mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646261-WEB-R.jpg)
Linkeo 19 inch wandkast 9U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646212-WEB-R.jpg)
Linkeo 19 inch wandkast 12U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646260-WEB-R.jpg)
Linkeo 19 inch wandkast 6U 600x600mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646211-WEB-R.jpg)
Linkeo 19 inch wandkast 9U 600x600mm gemonteerd geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646252-WEB-R.jpg)
Linkeo 19 inch wandkast 12U 600x450mm plat geleverd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-646210-WEB-R.jpg)
Linkeo 19 inch wandkast 6U 600x600mm gemonteerd geleverd
Exclusief BTW