-
Type of connector connection 1
-
Number of fibres
-
Fibre type
-
Outer diameter sheath single fibre
-
Category
-
Type of connector connection 2
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Operating / setting temperature
-
Storage temperature
-
RAL-number
-
Communication rank type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132040-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 200m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132038-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 180m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132036-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 160m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132034-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 140m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132032-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 120m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132030-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 100m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132029-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 90m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132028-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 80m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132027-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 70m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132026-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 60m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132025-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 50m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132024-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 40m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132023-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 30m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132022-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 20m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-132021-WEB-R.jpg)
LCS3 preconnect TB OM3 12F SC/SC 10m
Exclusief BTW