-
Type of connector connection 1
-
Number of fibres
-
Number of fibres
-
Fibre type
-
Outer diameter sheath single fibre
-
Type of connector connection 2
-
Category
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Operating / setting temperature
-
Storage temperature
-
RAL-number
-
Communication rank type
LCS3 preconnect TB OM3 12F LC/LC 200m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 180m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 160m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 140m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 120m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 100m
Exclusief BTW
LCS3 preconnect TB OM3 6F LC/LC 200m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 90m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 80m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 70m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 60m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 50m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 40m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 30m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 20m
Exclusief BTW
LCS3 preconnect TB OM3 12F LC/LC 10m
Exclusief BTW